??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Series
208
Shaft Size
40 mm
Part No.
127707
Description
F2B-SCEZ-40M-SHCR
Weight
1.50 kg
A
49.3 mm
B
170.4 mm
C
50.0 mm
D
143.5 mm
Bolt Diameter
M12
H
10.7 mm
J
16.0 mm
L
52.1 mm
M
97.5 mm
CAD modeli indir
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.